ASD FAAST LT-200 EB, dual channel

801722.10

FAAST LT-200 EB detector is an active early smoke detection system. Equipped with newly designed IR-LED detection chamber inside and ultrasonic flow monitoring. This variant is a dual channel device with the possibility to have up to two pipes per independent channel. Each channel has its own adjustable fan and a separate exhaust. FAAST LT-200 EB has a pre-configured transponder which enables direct connection to the esserbus loop.

  • 2 independent detection chamber w. individual IR-LED smoke detector, fan, filter, sensor and monitor
  • 2 channel system for connection of max. 2 pipes per channel
  • Build-in and pre-configured esserbus transponder
  • High sensitivity IR-LED fire detection for highest protection level
  • 9 sensitivity levels from 0.07 % to 0.66 % obs/m
  • Fault indicators provide a broad spectrum of events
  • PipelQ SW for programming pipe layout, system configuration and ongoing system monitoring
  • Simple LED overview with detailed fault status display
  • Unique air flow pendulum graph verifies pipe network functionality
  • 10 adjustable fan levels
  • Advanced detection algorithms reject common nuisance conditions
  • Automatically adjusts to current environmental conditions to reduce nuisance alarms, Acclimate mode
  • Event Log stores up to 2.240 events
  • Ultrasonic and electronic sensing for pipe and chamber air flow measurement
  • USB interface
  • Easy access to filter(s) and sensor(s)

Additional Information:
24 language foils are included

Alarm current @ 24 V DC approx. 690 mA
Operation sound level
26 dB (A) (fan level 1)
Declaration of Performance
DOP-ASP035
Quiescent current @ 24 V DC approx. 282 mA
Coverage area max. 1600 m²
Max. single pipe length 100 m
Max. total branched pipe length 160 m (per channel)
Max. air inlet holes 18
Ambient temperature -10 °C ... +50 °C
Aspirated air temperature -20 °C ... +55 °C
Air humidity 10 ... 95 % (non-condensing)
Type of protection IP65
Housing Plastic (ABS)
Color black
Specification EN 54-20, Class A,B, C
Dimensions W: 356 mm H: 403 mm D: 135 mm
Operating voltage 18.5 ... 28 V DC
  • FL-IF-6 Replacement integral filter
  • F-INF-25 FAAST external pipe filter
  • F-INF-25-RF FAAST external filter replacement pack, 4 pcs.

Promotional - Product Data Sheets

TypeNameSize
Aspirating Smoke Detector FAAST LT-200 EB Data sheet 826 KB