VESDA VEP 1 pipe with LEDs

VEU-A00-1P

Approval: G 214010

The VESDA-E VEP series of smoke with one pipe bring the latest and most advanced detection technology to provide very early warning and the best nuisance alarm rejection to a wide range of applications. Built on the Flair detection technology and years of application experience, VEP detectors achieve consistent performance over their lifetime via absolute calibration. In addition, the VEP delivers a range of revolutionary features that provide user value.

Flair Detection Technology
Flair is the revolutionary new detection chamber that forms the core of VESDA-E VEP, providing better detection, fewer nuisance alarms, higher stability, increased longevity and particle characterisation. Direct imaging of the sampled particles using a CMOS imager combined with multiple photo-diodes allow vastly more data that can be used to derive actionable information about the observed particles using analytics.

  • Multi stage filtration and optical protection with clean air barriers
  • Four alarm levels and an ultra wide sensitivity range
  • Secondary monitoring and maintenance via WiFi
  • USB for PC configuration, and firmware upgrade using a memory stick
  • Remote monitoring with iVESDA
  • Fully backward compatible with VLP and VESDAnet
  • AutoLearn™ smoke and flow
  • Extensive event log - 20 000 events

Additional Information:
Filter included in detector

Alarm current @ 24 V DC approx. 483 mA
Operating voltage 18 ... 30 V DC
Weight kg approx. 4,1 kg
Air humidity 10 ... 95 % (non-condensing)
Quiescent current @ 24 V DC approx. 417 mA
Type of protection IP40
Area to be monitored max. 2000 m²
Ambient temperature -10 °C ... 38 °C
Dimensions W: 350 mm H: 225 mm D: 135 mm
Contact load relay 2 A @ 30 V DC NO/NC contacts
Alarm sensitivity 0.005%–20% obs/m (0.0015%–6.25% obs/ft)
Cable termination 0.2–2.5 sq mm
Max. single pipe length 100 m
Aspirated air temperature -20 °C ... 60 °C
Specification EN 54-20, Class A, B, C
Max. total branched pipe length 130 m
Number of holes (A/B/C) 30/40/45
  • VSP-962 VESDA Filter for VEU, VEP

Promotional - Product Data Sheets

TypeNameSize
Product Data Sheet VESDA-E VEP Version: 04.2017 558 KB