Wall mount housing IP66 for Honeywell DTS detector

970134.IN

Approval: VdS, UL, ULC

Alternative IP66 wall mount housing with window for 97012X.IN rack housings.

Scope of Delivery

4 x Pflitsch UNI Dicht cable glants

Operating temperature
-10 °C ... 60 °C
Storage temperature -40 °C ... 80 °C
Air humidity
< 95 % (non condensing)
Type of protection
IP 66
Weight
approx. 17 kg
Dimensions
W: 400 mm H: 500 mm D: 150 mm
Specification
EN54-22 (VdS) / UL 521 and ULC-S530

Document Categories

TypeNameSize
Case Study: Tunnel Safety Solutions 2 MB

Promotional - Product Data Sheets

TypeNameSize
Line Heat Detector Honeywell DTS Version: 04.2019 3 MB