Micro splice-box IP20 for Honeywell DTS sensor cables

970146.IN

The splice box should only be used indoors and is suitable for cables with a diameter of max. 7.5 mm.

  • 2 cable inlets with sealing grommets

Scope of Delivery:
1 x splice cassette with splice holder

Type of protection IP20
Material thermoplastic PC-ABS, non-halogen, flame retardant
Dimensions W: 100 mm H: 160 mm D: 30 mm

Document Categories

TypeNameSize
Case Study: Tunnel Safety Solutions 2 MB

Promotional - Brochures

TypeNameSize
Global References 2017 - Fire Detection 539 KB

Promotional - Product Data Sheets

TypeNameSize
Line Heat Detector Honeywell DTS Version: 04.2019 1 MB