Heavy duty splice box IP67 aluminum for Honeywell DTS FO sensor cables

970147.IN

For indoor or outdoor use.

  • 3 cable inlets with PG cable glands

Scope of Delivery:
1 x splice cassette with splice holder

Type of protection IP67
Material Aluminum, coated gray
Dimensions W: 82 mm H: 128 mm D: 57 mm

Document Categories

TypeNameSize
Case Study: Tunnel Safety Solutions 2 MB

Promotional - Product Data Sheets

TypeNameSize
Line Heat Detector Honeywell DTS Version: 04.2019 3 MB