FO sensor cable Safety FRNC for Honeywell DTS

970150.IN

Fast responding sensor cable with tight buffered fiber. Compact dimensions, high flexibility and good bending behaviour. High tensile strength by Aramid yarns. The cable has a halogen-free and flame-retardant cable sheath.

Scope pf Delivery:
Sensor cable will be delivered in requested length.
Explosion protection ATEX 1 GD, 111/112
Material FRNC outer sheath, Armid fibers, thight-buffered fibers
Weight approx. 17 kg /km

Document Categories

TypeNameSize
Case Study: Tunnel Safety Solutions 2 MB

Promotional - Product Data Sheets

TypeNameSize
Line Heat Detector Honeywell DTS Version: 04.2019 3 MB