Sensor cable heating testing tool

970151.IN

The testing tool is used to verify fanctionalty of the sensor cable according to regional requirements.
Electronic boards control the heating sleeves to simulate a fire condition along the fiber-optic sensor cable. Protection devices are built-in for safe operation. Electrical connections are carried out by flexible cables, which are protected against mechanical damages by a resistant outer jacket. The flexible cables have specific plugs for easy connection to the control circuit.
It is possible to use this tool without disassembling the installed mounting brackets (when the distance is at least 1m).

  • 4 LEDs: e.g. Power supply ON, fault signal
  • Integrated timer (1 to 10 min)
  • User friendly operation
  • Work with all fiber-optic cables
Power supply
230 V AC, 50 Hz
Current consumption @ 24 V DC
max. 1.5 mA
Power consuption
max. 350 W
Weight approx. 1 kg (control unit)
approx. 2 x 1 kg (heating sleeves
Dimensions W: 350 mm H: 170 mm D: 440 mm (carrying case)
W: 160 mm H: 80 mm D: 240 mm (control unit)

Document Categories

TypeNameSize
Case Study: Tunnel Safety Solutions 2 MB

Promotional - Product Data Sheets

TypeNameSize
Line Heat Detector Honeywell DTS Version: 04.2019 3 MB