FO sensor cable Steel FRNC for Honeywell DTS

970153.IN

Fast responding sensor cable armoured, with stainless steel loose tubes and outer sheath. High permissible tensile strength, high crush resistance. Longitudinally and laterally watertight. Excellent rodent protection. The cable has a halogen-free and flame retardant cable sheath.

Scope pf Delivery:
Sensor cable will be delivered in requested length.
Explosion protection ATEX 1 GD, 111/112
Material FRNC outer sheath, stainless steel wires, gel-free stainless steel loose tube, fibres with primary coating
Weight approx. 25 kg /km

Document Categories

TypeNameSize
Case Study: Tunnel Safety Solutions 2 MB

Promotional - Product Data Sheets

TypeNameSize
Line Heat Detector Honeywell DTS Version: 04.2019 3 MB