Fireray

Fireray 50 RV with 1 prism

Part No. 761315

Fireray 5000, line smoke detector, incl. controller, 100 m

Part No. 761317

The Fireray 5000 combines an Infrared-Transmitter and a receiver in one device. The transmission signal is reflected in a prism and tested on smoke by the receiving unit. The transmitting/ receiving unit contains an actuator which always keeps the IR-Ray in the optimal position also when the case, e.g. is moved through the change of seasons.

Fireray 5000, line smoke detector, incl. controller, 50 m

Part No. 761317.50

The Fireray 5000 combines an Infrared-Transmitter and a receiver in one device. The transmission signal is reflected in a prism and tested on smoke by the receiving unit. The transmitting/ receiving unit contains an actuator which always keeps the IR-Ray in the optimal position also when the case, e.g. is moved through the change of seasons.