Fireray 100 RV with four prisms

761316

Approval: VdS

As 761315, but with four prisms.
  • One compact housing
  • Maximum range 50 m to 100 m
  • Robust construction
  • Complies with EN 54-12 standard
  • Actuation and resetting is carried out via the esserbus transponder (Part No. 808623) during loop operation


Scope of Delivery:

4 x Prisms 761323
Operating voltage
10.2 ... 30 V DC
Quiescent current @ 24 V DC
approx. 4 mA
Alarm current @24 V DC
approx. 15 mA
Contact load
max. 30 V DC / 1 A
Range
5 to 50 m
Color gray, similar to RAL 7035
Ambient temperature
-20 °C ... 55 °C
Storage temperature
-35 °C ... 60 °C
Air humidity
0% ... 93%, (non-condensing)
Type of protection
lP50
Housing
ABS plastic, flame resistant
Color
gray, similar to RAL 7035
Weight
approx. 670 g
Detector specification
EN 54-12
CE certificate 0786-CPD-20045
Dimensions
W: 210 mm H: 117 mm D: 120 mm