LCD Indicator Panels

LCD indicator panel, English

Part No. 785101

The LCD indicator panel 785103 is used as an add-on device for the remote display of FACP status information of the System 8000 IQ8Control relating to detectors and detector zones. Event messages are displayed via LED collective indicators and on the 2-line LCD display with the associated detector zone number and a programmable additional text. Each message is signalled via the built-in buzzer. The buzzer can be acknowledged by pressing a button.

LCD indicator panel, German

Part No. 785103

Universal extension unit for the remote indication for fire alarm panels. LED status indication and two-line plain text indication of reports together with the corresponding detector / zone numbers as well as up to 4000 programmable additional texts.

LCD indicator panel, Polish

Part No. 785107

LCD indicator panel, Czech

Part No. 785109

LCD indicator panel, Hungarian

Part No. 785113

As 785101, but Hungarian version.