LCD indicator panel, Polish

785107

The LCD indicator panel is used as an add-on device for the remote display of FACP status information of the System 8000 and IQ8Control relating to detectors and detector zones. Event messages are displayed via LED collective indicators and on the 2-line LCD display with the associated detector zone number and a programmable additional text. Each message is signaled via the built-in buzzer. The buzzer can be acknowledged by pressing a button. Up to 31 LCD indicator panels can be operated on an RS 485 bus, either directly on the RS 485 interface of the basic card of FACP 8007/8000C/8000M/IQ8Control or using a common RS 485 converter (e.g. RS 232/RS 485 converter Part No. 764852) on another serial interface (e.g. RS 232).
The additional texts are programmed using the tools 8000 software package and a service PC connected via the Part No. 789862.10 programming interface.
  • Display of zone and detector status information of the FACP with additional text
  • Event memory for 200 messages
  • Free programming up to a max. of 4,000 additional texts, each with 2 x 20 characters
  • Sequential message interrogation via scroll keys
  • Monitoring of the serial interface
  • Internal buzzer, can be switched off via key
  • Function test of the display elements
  • Potential-free relay

Alarm current @ 12 V DCapprox. 60 mA
Operating voltage9 ... 30 V DC
Colorwhite, similar RAL 9001
Housingplastic (ABS)
Weight gapprox. 750 g
Storage temperature0 °C ... 50 °C
Air humidity< 95 % (non-condensing)
Quiescent currentapprox. 30 mA
Type of protectionIP 30
Ambient temperature0 °C ... 45 °C
DimensionsW: 206 mm H: 177 mm D: 48.5 mm