Power supply unit 24 V

765624

As 765612, but with 24 Volt.
Output voltage 24 V DC
Output current max 1.5 A
Color white, similar to RAL 9010
Housing ABS plastic
Weight g approx. 800 g
Storage temperature -20 °C ... 85 °C
Rated frequency 50 ... 60 Hz
Rated voltage
230 V AC/115 V AC
Air humidity 0 ... 95 % (non-condensing)
Type of protection IP 20
Ambient temperature -10 °C ... 40 °C
Dimensions W: 195 mm H: 140 mm D: 70 mm