MCP housing with glass, print: house alarm

704854

Color blue, similar to RAL 5009
Type of Protection IP43, IP54 with kit 704070
Material Aluminium, die-cast
Installation surface mount
Weight approx. 600g
Dimensions W: 126 mm H: 126 mm D: 42 mm
  • 704910 Spare glass for manual call points
  • 769910 Plastic spare key
  • 769911 Metal key for large MCP 80490x