essernet

essernet repeater, 500 kBd

Part No. 784843

The essernet repeater increases the maximum distance between two fire alarm control panels in the essernet by up to 1000m. Two repeaters can be operated in line.

essernet redundant switch

Part No. 784844.10

Serial essernet interface EDP, unidirectional

Part No. 784855

The serial essernet interface can be used as a gateway to link remote computers that support the Esser data protocol (EDP).

Serial essernet interface EDP, bidirectional

Part No. 784856

Bidirectional gateway with remote operation function. Space for the installation of one essernet micromodule for connecting PC systems that support the EDP protocol. The serial essernet interface enables the connection of the 8000 fire alarm system to the hazard management system or other fire alarm systems.

8000 FACP remote Serial essernet interface

Part No. 784859

The serial essernet interface can be used as a gateway to link remote computers that support the Esser Data Protocol (EDP).

essernet repeater, 62.5 kBd

Part No. 784865

The serial essernet interface can be used as a gateway to link remote computers that support the Esser data protocol (EDP).