Fiber optic converter for essernet, single-mode

784766

The fiber optic converter for essernet, required to connect two single-mode fibers, must be installed directly into the control panel’s housing. This is done by mounting it directly on the top-hat rail without any further mounting fixtures. The device should be installed as close as possible to the FACP and the connecting cable should not be extended!
  • Two single-mode fibres are required per network section.
  • The fibers must be connected directly without interruption (e.g. no connection via multiplexers permitted)
  • Fiber type E9/125 μm
  • max. permitted attenuation of 17 dB corresponds to a length of approx. 20 km or
  • Fiber type E10/125 μm
  • max. permitted attenuation of 17 dB corresponds to a length of approx. 20 km


Additional Information:
Max. optical loss per FO-segment (20 km):
E9/125 µm: 17 dB, E10/125 µm: 17 dB

Scope of Delivery:

Prefabricated connecting cable approx. 1.5 m included for connection to the essernet module in the FACP.
Operating voltage9 ... 30 V DC
Housingaluminum
Weight gapprox. 200 g
Storage temperature-10 °C ... 55 °C
FO-ConnectorF-ST
Installationmounting rail
Air humidity< 95 % (non-condensing)
Type of protectionIP40
Current consumption @ 12 V DCapprox. 70 mA
Current consumption @ 24 V DCapprox. 35 mA
Ambient temperature-5 °C ... 50 °C
Wavelength1300 nm
DimensionsW: 55 mm H: 24 mm D: 105 mm
  • 788602 Top hat rail
  • 788652 Mounting rail for FACP 8000 and IQ8Control