Serial essernet interface EDP, unidirectional

784855

The serial essernet interface can be used as a gateway to link remote computers that support the ESSER data protocol (EDP). The EDP version (unidirectional) is only provided with information from the essernet, remote control is not possible.The unit includes a slot for an essernet module and is therefore a fully functional unit within the short circuit and open circuit resistant essernet.
  • Serial data rate 19.2 kBd
  • RS 485 interface on-board for a max. length of 1,000 m

Additional Information:
The essernet micromodule and the interface module are not included and must be ordered separately in accordance with the required essernet type and the serial transmission standard.
Operating voltage 10.5 ... 28 V DC
Storage temperature -10 °C ... 50 °C
Air humidity < 95 % (non-condensing)
Current consumption @ 12 V DC approx. 60 mA
Ambient temperature -5 °C ... 50 °C
Current consumption @ 24 V DC approx. 30 mA
  • 788606 Housing kit
  • 772386 Interface-module RS 232/V 24
  • 772387 Interface-module TTY/CL 20 mA
  • 784840.10 essernet micromodule (62.5 kBd)
  • 784841.10 essernet micromodule (500 kBd)