Serial essernet interface EDP, bidirectional

784856

Same as 784855, but bidirectional with remote control options e.g. for the connection to a Building Management System (BMS) .
Additional Information:
The essernet micromodule and the interface module are not included and must be ordered separately, depending on the type of essernet and the serial transmission mode.
Operating voltage 10.5 ... 28 V DC
Harmonic distortion at nominal level @ 1 kHz
Storage temperature -10 °C ... 50 °C
Air humidity < 95 % (non-condensing)
Current consumption @ 12 V DC approx. 60 mA
Ambient temperature -5 °C ... 50 °C
Current consumption @ 24 V DC approx. 30 mA
  • 788606 Housing kit
  • 772386 Interface-module RS 232/V 24
  • 772387 Interface-module TTY/CL 20 mA
  • 784840.10 essernet micromodule (62.5 kBd)
  • 784841.10 essernet micromodule (500 kBd)