Control center software CD WINMAGplus basic kit

013610

WINMAGplus control center software CD for hazard detection systems, license not included, compatible Windows XP Professional (SP3) 32-Bit version, Windows Server 2003 32-/64-Bit version, Windows Vista 32-/64-Bit version, Windows 7 & 8 32-/64- Bit version and Windows Server 2008 32-/64-Bit version. With the aid of this basic software and the corresponding licenses, hazard detection systems can be operated and managed via PC. Hazard reports are indicated in text form and graphically. In this way, the PC can also be used as an electronic emergency control point.
  • Compatible with Windows XP Professional SP2, Windows of 2003 servers and Windows Vista
  • Modular construction and freely programmable
  • Direct control of the network devices
  • List of measures to be taken for fire-fighting forces
  • Individual allocation of usage rights incl. priority scheduling
  • Integrated simulation-functions
  • Extensive recording of events and operations
  • Visualization of messages
  • Up to 12 active graphics simultaneously representable
  • Integration of video sequences possible
  • Information output via Windows print manager to multiple printers etc.
  • Time program/calendar function
  • Integrated database standard
  • Activation of other programs from WINMAGplus possible
  • Efficient programming language (SIAS) for customer-specific adjustment of interface and processes in case of alarm
  • Remote control possible via modem (optional)
  • 10 printers per workstation possible
  • Multiple monitors can be used. 4 of 8 screens may be selected.


Additional Information:

For demonstration purposes only, the WINMAGplus basic version operates without a license as a full version for a total of twenty 8-hour days, after which the program switches to offline mode. After expiry of the test time, all connections to all components are cut off. Starting in offline mode does not reduce the number of test runs. The demo mode is a full-function editing environment. All components function except the online communication. Each process can also be tested in demo mode through simulation and all editing functions can be used.

Please use order form in the download area.
You can also download this software free of charge within our protected download area.