30 W horn loudspeaker EN 54, ABS

582432

Approval as per EN 54-24, 1438/CPD/0242

The horn loudspeaker DK 30/T-EN 54 certified in accordance to EN 54-24 offers a high sound pressure and sustainable weather resistance, ideal for industrial use. The high protection class IP 66 guarantees operating reliability even under difficult environmental conditions. For increased protection, the loudspeaker is equipped with built in ceramic terminal and a thermal fuse. The impact resistant ABS housing following UL94V0 guarantees long lasting stability. A U shaped, stainless universal holder is included for a flexible mounting. The flexible power adjustment can be easily done on the back side of the loudspeaker, 30 W, 20 W, 10 W, 5 W. The DK 30/T-EN 54 is also suitable for using in outdoor areas.
Additional Information:
Incl. premounted 1.0 m cable and an IP 65 distribution box
Rated Power
30 W
Transformer power taps
30 / 20 / 10 / 5 W
Sensitivity EN 54-24, 1 W / 1 m
91.9 dB
Sensitivity EN 54-24, max 1 m
124 dB
Transmission range
592 ... 6900 Hz (-10 dB)
Dispersion angle 110° @ 1 kHz
Ambient temperature
-20 °C ... 90 °C
Type of protection
IP66
Color
gray, similar to RAL 7035
Weight
approx. 2.3 kg
Dimensions
Ø: 235 mm D: 303 mm
Declaration of Performance 003-13