Fiber Optic module for FO Switch, multimode

583392.11

Part of EN 54-16 approval

Pluggable Fiber Optic module for the fiber optic switch 583394.11 in 1310 nm multimode. This provide a Fiber Optic cable length up to 2 km.

  • RoHS compliant
  • Compliant with Fast Ethernet standard
  • Compatible with SONET/SDH application
  • Industry standard small form pluggable (SFP) package
  • Duplex LV connector
  • Differential LVPECL inputs and outputs
  • Single power supply 3.3V
  • TTL signal detect indicator
  • Hot Pluggable
  • Class 1 laser product complies with EN 60825-1
Transmission distance 2 km
Fiber Multimode 50/125 μm, 62,5/125 μm
Ambient temperature -5 °C … +45 °C
Air humidity 15 % … 95 % rel. hum. (non-condensing)
Housing Metal
Weight
Approx.0.1kg