Fibre Optic Switch for Ethernet ring

583394.11

Part of EN 54-16 approval

The Fiber Optic switch is used for designing an Ethernet network in loop topology. On account of the loop structure, the network is fully redundant since, in the case of an fiber rupture, it is possible to still communicate through the other side of the loop. In addition, every Fiber Optic switch has two operating voltage inputs (24 V DC) and one relay for the forwarding of fault signals.

  • 6-port 10/100/1000Tx Gigabit Ethernet
  • 2-port 100/1000 SFP Slot
  • Configuration: Web GUI, Serial Console, CLI Command
  • Network Redundancy support: G.8032 ERPS,RSTP, MSTP
  • Supports IGMP v1/v2, up to 256 groups
  • Supports IEEE802.1p QoS and CoS/ToS
  • Supports IEEE802.1Q VLAN, SNMP v1/v2c/v3
  • System Warning setting for automatic warning through e-mail
  • Redundant Power Input Design, 12 - 48 V
  • Rugged Metal Case Design
  • DIN-Rail Mounting, Wall Mounting (optional)

Additional Information
The Fiber Optic switch can be equipped with one (for point-to-point connection) or two (for redundant loop connection) fiber optic module(s):
583392.11 Fiber Optic module for FO Switch monomode for up to 2 km distances
583393.11 Fiber Optic module for FO Switch single mode for up to 20 km distances

Operating voltage 12-48VDC, Redundant Input
Power consumption 15 Watts
Ambient temperature -5 °C … +45 °C
Storage temperature
-40 °C ... 85 °C
Air humidity
15 ... 95 %
Type of protection
IP 30
Housing
Metal
Weight
approx. 870 g
Dimensions
W: 46 mm H: 142 mm D: 99 mm