INTEVIO - Voice Alarm made simple

Apr 25, 2019

INTEVIO offers the benefits of a state of the art PA/VA system in one simple to use, cost effective system. INTEVIO is a PA/VA system with a total capacity of 128 loudspeaker zones, achieving high quality sound reproduction performance. With live paging, digital volume control, scheduled triggering, dynamic power amplifier backup and comprehensive supervision now INTEVIO makes PA/VA simple.

INTEVIO is ideal for educational facilities, commercial spaces, hotels and industrial applications requiring a robust and economical solution to support daily operations by providing clear voice communication messages and vibrant background music combined with fully approved emergency Voice Alarm functions.

Find here the System Components

Find out more about Intevio in our Brochure. If you wish to see further material such as Quick User Guides, DOC and DOP please request access by sending an email to hlsaustria-marketing@honeywell.com.

Honeywell offers a full range of high quality speakers from ceiling, cabinet, projection to column models enabling optimal acoustics for all types of installations and applications. The Honeywell range of loudspeakers are fully compliant to EN54-24 to ensure high reliability and excellent performance in even extreme conditions. See our loudspeaker portfolio here.